SLVUD26 November   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Test Setup
    2. 2.2 Modification
    3. 2.3 Input Capacitor C1
    4. 2.4 Precautions
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Features

  • Output current 0.6A (VIN >= 5V to VOUT = 12V)
  • Up to 91% efficiency at VIN = 5V to VOUT = 12V, and IOUT = 0.2A
  • Typical 2.2A peak switching current limit
  • Typical 25μA quiescent current
  • Switching frequency: typical 1.6MHz
  • PFM operation mode at ultra light load
  • Internal compensation
  • Typical 2.5ms soft start time
  • Thermal shutdown protection