SLVUD26 November   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Test Setup
    2. 2.2 Modification
    3. 2.3 Input Capacitor C1
    4. 2.4 Precautions
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Specification

Table 1-2 provides the summary of the TLV61047EVM performance specifications. All the specifications are given for an ambient temperature of 25°C.

Table 1-2 Performance Specification
Parameter Value Unit
Input voltage 3 - 9 V
Output voltage 12 V
Typical peak current limit 2.2 A
Default switching frequency 1.6 MHz
Output current

0 - 300 (When Vin > = 3V)

0 - 600 (When Vin > = 5V)
mA