• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS482H85-Q1 Evaluation Module

    • SLVUD77 March   2025 TPS482H85-Q1

       

  • CONTENTS
  • SEARCH
  • TPS482H85-Q1 Evaluation Module
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connections and Test Points
    2. 2.2 Jumper Information
    3. 2.3 Current Limit and Current Sense Configuration
    4. 2.4 Transient Protection
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill Of Materials (BOM)
  9. 4Additional Information
    1.     Trademarks
  10. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM User's Guide

TPS482H85-Q1 Evaluation Module

Description

The TPS482H85EVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the TPS482H85-Q1 automotive high side switch. This evaluation board provides a seamless way to connect a power supply to the inputs of the TPS482H85-Q1, connect a load to the output channels, and switch on and off the device using the control pins of the chip itself. The device integrates protection features such as thermal shut down, output clamp, and current limit.

Features

  • Standalone operation with standard bench equipment
  • Wide operating voltage range: 6V to 58V
  • Potentiometer for SNS resistor, allowing for easy configuration of external resistance values
  • Improve system level reliability through adjustable current limiting
  • Accurate current sensing
  • Integrated inductive discharge clamp >58V
  • Functional safety capable
  • Operating junction temperature, –40 to 125°C
  • Input control, 1.8V, 3.3V, and 5V logic compatible
  • Integrated fault sense voltage scaling for ADC protection
  • Open-load detection in off-state
  • Thermal shutdown/swing detection
  • 12-pin QFN package

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale