SLWU067D November 2009 – March 2022 ADS4122 , ADS4125 , ADS4126 , ADS4128 , ADS4129 , ADS4142 , ADS4145 , ADS4146 , ADS4149 , ADS41B25 , ADS41B29 , ADS41B49 , ADS58B18 , ADS58B19
The EVM can be configured to use either a transformer-coupled input or a THS4509 amplifier input, both from a single-ended source. The SMA connector J6 provides the single-ended analog input to the transformer-coupled input of the ADC. The SMA connector J8 is not installed by default, but can be used to bring a differential input clock to the transformer-coupled input or to bring a single-ended input to the THS4509 input circuit. To set the transformer up for one of these options, the EVM must be configured as per the options listed in Table 2-6. Prior to making any jumper changes, see the schematic located on the TI Web site in the relevant ADS41xx or ADS41Bxx product folder.
EVM Jumper options | Description | Jumper Setting |
---|---|---|
J6 | Analog input single-ended. | |
J8 | Analog input, can be used with J6 for differential input | Not populated |
J9 | Power supply + | Apply 5 V |
J11 | Power Supply - | Ground |
R98/106 | AMP out+ | R106 → Amp out+ is selected as the source of input to ADC; R98 → Use Analog input from J6 as signal source to ADC |
R97/99 | AMP out- | R99 → Amp out+ is selected as the source of input to ADC; R97 → Use Analog input from J6 as signal source to ADC |
R82/96 | -Input select | R82 → Differential signal input to transformer T1 (remove R84); R96 → negative input to amplifier |
R94/95 | +Input select | R94 → single-ended input to transformer T1; R95 → positive input to amplifier |
JP7 | Power down for amplifier THS4509 | 2-3 → Pulls up the pin (normal operation or amplifier is ON); 1-2 → Grounds the pin (low-power mode or amplifier is off) |
EVM Options | Evaluation Goal | Jumper Changes Required | Voltage on J9 and J11 | Analog Signal to ADC | Comments |
---|---|---|---|---|---|
1 | Evaluate ADC performance using direct input to ADC. | Install: R84, R94, R97, R98; Remove: R82, R95, R96, R99, R106 | Do not connect | From J6 | Default |
2 | Evaluate ADC performance using input through THS4509 | Install: R95, R96, R99, R106; Remove: R82, R84, R94, R97, R98 | J9 → 5V, J11 → GND | Signal from J6 is amplified by THS4509 | Used if input signal requires amplification. |