SLWU067D November 2009 – March 2022 ADS4122 , ADS4125 , ADS4126 , ADS4128 , ADS4129 , ADS4142 , ADS4145 , ADS4146 , ADS4149 , ADS41B25 , ADS41B29 , ADS41B49 , ADS58B18 , ADS58B19
The clock can be supplied to the ADC in several ways. The default clocking option is to supply a single-ended clock directly to the SMA connecter, J19, directly. This clock is converted to differential and AC coupled to the ADC by transformer coupling. The clock input must be from a clean, low-jitter source and is commonly filtered external to the board by a narrow bandpass filter. The clock amplitude is commonly set to about 1.5 V peak-to-peak, and the amplitude offset is not an issue due to the AC coupling of the clock input. The clock source is commonly synchronized with the signal generator of the input frequency to keep the clock and IF coherent for meaningful FFT analysis.
Alternatively, the clock may be supplied by an onboard VCXO and CDCE72010 clock buffer. The CDCE72010 clock buffer has been factory programmed to output a clock to the ADC that is 1/4 the rate of the onboard VCXO. While using this clock option, a separate 20-MHz reference clock must be supplied to the CDCE72010 by way of the clock input SMA connector J19. From the CDCE72010, two clocking options to the ADC are possible. A differential LVPECL clock output may be connected to the ADC clock input or a single-ended CMOS clock from the CDCE72010 may be routed to the ADC transformer-coupled clock input through an onboard crystal filter. For better performance, selecting the CMOS clock through a crystal output is recommended. Prior to making any jumper settings and resistor changes, see the schematic located on the TI Web site in the relevant ADS41xx or ADS41Bxx product folder. Table 2-4 displays the various clock option settings. The VCXO and crystal filter do not come populated on the EVM by default, although the CDCE72010 clock buffer is installed.
EVM Jumper Options | Description | Jumper Setting |
---|---|---|
JP4 | ENABLE VCXO1 TC0-2111 | 1-2 → VCXO enabled 2-3 → VCXO disabled |
J19 | SMA connector for clock input | |
JP1 | CDCE72010 power down | 1-2 → CDCE72010 is power down; Open → CDCE72010 is on |
JP2 | CDCE72010 reset | 1-2 → Reset , Open → Normal operation. (default) |
R81/107 | Clock In or CDC ref. jumper | R81 → J19 supplies clock directly to ADC; R107 → Reference clock for CDCE72010 |
R113/114/115 | Clock input to +ve terminal of T4 for ADC clock | R115 → Connects J19 to ADC; R114 → Connects Y0 output of CDCE72010 (This path has crystal filter) to ADC; R113 → Connects Y1P (Differential LVPECL clock output of CDCE72010) to ADC |
R108/110 | Clock input to -ve terminal of T4 for ADC clock | R110→ Connects to ground (Default); R108→ Connects to Y1N (Differential clock output of CDCE72010) only to be used with Y1P. |
JP8 | Mode select pin for CDCE72010 | 1-2 → High (default), see data sheet of CDCE72010; 2-3 → Ground |
R111/112 | PLLOCK LED | R111 → Connects to D3 diode; R112 → Ground through 10-nF capacitor |
JP10 | Aux_sel pin for CDCE72010 | 1-2 → High, see data sheet of CDCE72010; 2-3 → Ground (Default) |
EVM Options | Evaluation Goal | Jumper and Resistor Changes Required | Frequency Input on J19 | CDC Configuration Description | Comments |
---|---|---|---|---|---|
1 | Evaluate ADC performance using a sinusoid clock | JP1 → 1-2; JP2 → no shunt; JP4 → 2-3; Install: R81, R110, R115 | ADC's Sampling Frequency | NA | Default |
2 | Evaluate ADC performance using a crystal filtered LVCMOS clock derived from CDCE72010 | JP1 → no shunt; JP2 → no shunt; JP4 → 1-2; Install: R107, R110, R114; Remove: R81, R115 | 20M for VCXO@983.04 MHz | Divide VCXO frequency by 4, output on Y0 | Maximum performance |
3 | Evaluate ADC performance using a differential LVPECL clock | JP1 → no shunt; JP2 → no shunt; JP4 → 1-2; Install: R107, R108, R114; Remove: R81, R110, R115 | 20M for VCXO@983.04 MHz | Divide VCXO frequency by 4, differential LVPECL Clock output on Y1P and Y1N | Not recommended for most applications |