SLWU087E november 2013 – june 2023
When the HSDC Pro GUI software is started, the initial setup screen of Figure 2-4 appears. The TSW14xxx EVM serial number is reported in the lower center of the GUI. After the FPGA is loaded with the selected firmware, the GUI reports the firmware version in the lower left, and the interface type is reported in the lower right. The connection status should read “Connected” and be highlighted in green (lower center of the GUI). The status panel, located in the lower right, reports “IDLE”. Many of the TSW14xxx software controls are available from the main screen, such as “ADC or DAC” mode, “Select device”, “Capture and Test Selection” (ADC mode only), and “Load External Pattern File” (DAC mode only).