SLWU094 March 2021
Several LEDs are on the TSW14J58 EVM to indicate the presence of power and the state of the FPGA. The description of these LEDs is found in Table 3-3.
Component | Description |
---|---|
D4 | On if USB2.0 device is powered up |
DS4 | USB3.0 FT601 device wakeup |
DS5 | On if USB3.0 cable is connected between EVM and host PC |
D16 | On if firmware has been loaded into FPGA |
D17 | On after power up and after firmware has been loaded |
DS20 | On if 5.5 V is present and power switch is turned on |
TXSYNC | On when EVM powers up |
RXSYNC | Not used |
TX Active | Not used |
RX Active | On when EVM powers up. Off when firmware is loaded |
GT_Pwr Good | On when EVM powers up. Off when firmware is loaded |
SYSREFT Done |
Not used |
DDR Calib | On when EVM powers up and when firmware is loaded |
PLL Lock | On when EVM powers up and when firmware is loaded |