SLWU094 March   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Functionality
    1. 2.1 ADC EVM Data Capture
    2. 2.2 DAC EVM Pattern Generator
  4. 3Hardware Configuration
    1. 3.1 Power Connections
    2. 3.2 Switches, Jumpers, and LEDs
      1. 3.2.1 Switches and Push-Buttons
      2. 3.2.2 Jumpers
    3. 3.3 LEDs
      1. 3.3.1 Power and Configuration LEDs
      2. 3.3.2 Spare LEDs
      3. 3.3.3 Connectors
        1. 3.3.3.1 SMA Connectors
        2. 3.3.3.2 FPGA Mezzanine Card (FMC+) Connector
        3. 3.3.3.3 JTAG Connectors
        4. 3.3.3.4 USB I/O Connection
  5. 4Software Start-Up
    1. 4.1 Installation Instructions
    2. 4.2 USB Interface and Drivers
  6. 5Downloading Firmware

SMA Connectors

The TSW14J58 has 5 SMA connectors. Table 3-4 defines the connectors:

Table 3-4 SMA Connectors
Component Connector Description
J12 REFCLKP1 Spare external FPGA reference clock+. Must install C527 and remove C552 to use this input. This connects to FPGA clock input ball H7
J13 REFCLKN1 Spare external FPGA reference clock–. Must install C528 and remove C553 to use this input. This connects to FPGA clock input ball H6
J31 SYNCA 3V3 CMOS logic SYNC output. J21 must have shunt installed between pins 1–2 to enable this output. This signal is sourced by FPGA ball J15. A shunt on pins 2–3 of J34 enables SYNCA LED.
J32 SYNCB 3V3 CMOS logic SYNC output. J21 must have shunt installed between pins 1–2 to enable this output. This signal is sourced by FPGA ball G14. A shunt on pins 2–3 of J34 enables SYNCB LED.
J36 SYNCC 3V3 CMOS logic SYNC output. J21 must have shunt installed between pins 1–2 to enable this output. This signal is sourced by FPGA ball G19.
J33 TRIG IN 3V3 CMOS logic trigger input to FPGA pin G12. A shunt on pins 2–3 of J34 enables TRIG IN LED.
Note:

SYNCA, SYNCB, and SYNCC SMAs are used to provide external SYNC signals from the FPGA. The cables of each SYNC signal should have equal length to ensure the signal arrives at the same time for all boards using these SYNCs. The TRIG IN SMA connector can be used to trigger the FPGA from an external source. All four SMAs use 3V3 logic CMOS signals. The EVM has onboard translators to set these inputs/outputs to the correct voltage levels for the FPGA.