SLWU095 april 2023
The TSW14J59 contains several jumpers (JP) and solder jumpers (SJP) that enable certain functions on the board. The description of the jumpers is found in Table 3-2.
Component | Description | Default |
---|---|---|
J11 | Disables VCCO_3V3 supply when installed | Open |
JP5 | USB3.0 PMODE1 configuration. With shunt installed, this sets PMODE1 high | Open |
JP6 | USB3.0 PMODE2 configuration. With shunt installed this sets PMODE2 low | Installed |
J19 | Disables VCCO_1V2 supply when installed | Open |
J4 | Disables VCCO_1V8 supply when installed | Open |
J16 | Disables MGTAVCC_0V9 supply when installed | Open |
J15 | Disables MGTAVTT_1V2 supply when installed | Open |
J17 | Disables MGTAVCCAUX_1V8 supply when installed | Open |
J10 | Disables VCCO_2V5 supply when installed | Open |
J21 | Output SYNCA/B/C and input TRIG_IN translator voltage level select. With shunt on pins 1–2, voltage is 3.3V. With shunt on pins 2–3, voltage is controlled by TP30. | 1 to 2 |
J28 | Buffers U38, U44, U46 enable. With shunt on pins 1–2, U44 is enabled and U38 and U46 are disabled. With shunt on pins 2–3, U44 is disabled and U38 and U46 are enabled. | 1 to 2 |
J29 | USB2.0 JTAG MUX enable. With shunt on pins 1–2, MUX is enabled. With shunt on pins 2–3, MUX enable is controlled by USB2.0 device. | 2 to 3 |
J30 | U47 buffer enable. With shunt on pins 1–2, U47 is disabled. With shunt on pins 2–3, U47 is enabled. | 1 to 2 |
J34 | Status LEDs enable. With shunt on pins 1–2, LEDs are disabled. With shunt on pins 2–3, LEDs are enabled. | 1 to 2 |
J35 | EPROM select. With shunt on pins 2–3, select is controlled by USB2.0. With shunt on pins 1–2, U3 is selected. With shunt removed, U6 is selected. | 2 to 3 |