• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Current Sense Amplifiers in Class-D Audio Subsystems

    • SLYA031A December   2017  – July 2022 INA240

       

  • CONTENTS
  • SEARCH
  • Current Sense Amplifiers in Class-D Audio Subsystems
  1.   1
  2. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
APPLICATION BRIEF

Current Sense Amplifiers in Class-D Audio Subsystems

CLASS-D audio amplifiers provide output power with a higher efficiency of over 90% as compared to CLASS-AB amplifiers that can provide an output efficiency of greater than 50%. CLASS-D amplifiers are implemented in portable personal audio systems that provide quality sound output, enabling longer battery life. CLASS-D amplifiers are widely used in automotive systems for E-call systems that provide critical audio feedback to the driver in case of an emergency. In E-call systems, discrete current sensing is often implemented for continuous diagnostics to ensure the speaker is operational at all times.

Current sensing in audio subsystems is widely used in conjunction with CLASS-D amplifiers for diagnostics or to provide speaker current feedback to the DSP for speaker enhancement to emulate SmartAmp systems. The most expensive component in the audio subsystem is the speaker. The impedance of the speakers ranges from 2 Ω for subwoofers to 8 Ω for stereo speakers. Exceeding the current flowing through the speakers has the potential to create excessive heat in the voice coil, which can lead to permanent damage to the speakers.

A CLASS-D amplifier subsystem is shown in Figure 1-1. High power, high voltage CLASS-D systems are often built discretely as integrated CLASS-D amplifiers with silicon FETs which have thermal limitations. High voltage CLASS-D systems with GaN FETs are widely accepted due to higher efficiency and the ability to switch at higher frequencies. Integrated CLASS-D amplifiers have integrated overcurrent protection that protects the CLASS-D system and speaker from exceeding current limitations. However, with discrete CLASS-D implementations, discrete current sensors are needed for implementing overcurrent protection to provide diagnostics for speaker protection, making the overall system more reliable.

GUID-BAD96783-F663-47AB-8DF7-55F6EDCBBD02-low.gifFigure 1-1 Discrete CLASS-D System Block Diagram

Current sensing in a CLASS-D system can be realized with either a shunt-based or a magnetic-based system. Shunt-based current sensing is best suited for audio applications because of linearity, lower noise, and higher dynamic range. However, magnetic Hall-effect sensors are lower in cost to implement with drawbacks, such as lower dynamic range, higher noise, and increased output sensitivity to external magnetic fields. Table 1-1 describes a summary of pros and cons when using a shunt-based solution in comparison to a magnetic solution in audio systems.

Table 1-1 CLASS-D Current Sensing Summary
Current sensing applicationShunt-Based Current Sense SolutionMagnetic-Based Current Sense Solution
ProsConsProsCons
Overcurrent protectionAccurate overcurrent protection(<1%)Series shunt power loss, High series inductance of the shuntNo shunt power loss, No parasiticsOutput accuracy is unpredictable due to external magnetic and environmental fields
Analog feedback controlHigh linearity feedback (<0.01%), High dynamic range, Lower noiseCost of solutionCost of solutionLower linearity (>5%), Higher output noise, Lower output range control
SmartAmp controlHigh linearity feedback (<0.01%), High dynamic range, Lower noise, Faster loop control, Faster DSP processingCost of solutionCost of solutionLower linearity (>5%), Slower control loop response, Longer DSP processing

Discrete CLASS-D Protection and Diagnostics

For diagnostics, it is preferable to connect the shunt and the discrete current sense amplifier pre-filter, as shown in Figure 1-2. The challenge with pre-filter current measurement is that the amplifier is subjected to fast switching transients. Amplifiers with high bandwidth and fast output settling are required to measure accurate currents. As the switching frequency increases beyond 150 kHz, the need for unity gain bandwidth of current sense amplifier significantly increases to the order of 15 MHz. Such high-bandwidth amplifiers have the disadvantages of higher Iq, higher offset, and limited output slew rate. However, pre-filter current measurements offer fast response times to overcurrent detection with the ability to provide diagnostics for external LC filtering to detect abnormalities in the passive.

To overcome the challenges of current sensing in pre-filter measurements, a possible cost-effective solution for providing complete diagnostics is to measure currents after the LC filter. After the LC filter, the common mode signal is a slow-moving signal limited to less than 30 kHz. For post-filter current sensing, the current sense amplifier can detect shorted speaker connections and provide information back to the control loop for shutdown, increasing system reliability.

GUID-EB597B7A-7A42-44EA-BA83-9AB60583DF11-low.gif Figure 1-2 Current Sensing in CLASS-D Amplifier

Speaker Parameters Extraction for SmartAmp Implementation

Today, advancements are being made in digital signal processing technology, leading to higher processing power and smaller DSP with lower power consumption. Real-time speaker parameters such as current, voltage, impedance, and temperature are increasingly being measured to create a real-time closed loop speaker system which can adapt to the changes in the environment of the speaker system. One of the key components to realizing a closed loop SmartAmp system is a precision current sense amplifier with high dynamic range, lower noise, and higher bandwidth (greater than 200 kHz). Speaker parameters are measured in the DSP subsystem by measuring current in the feedback system as shown in Figure 1-3.

GUID-FADA8382-624D-41FF-B9BD-5D7A31C05E75-low.gif Figure 1-3 Closed Loop CLASS-D System With Current Sensing

The INA240 is a high voltage (VCM: -4 V to 80 V), high precision, bidirectional current sense amplifier with low input offset and gain drift across temperature range, making it an ideal device for measuring currents in a CLASS-D subsystem. The INA240 is specifically designed to work in switched-node environments where the common mode transients will have large dv/dt signals. The ability to reject high dv/dt signals enables accurate current measurements with high precision and linearity. With a large dynamic range of 80dB and THD+N of less than 0.04%, the INA240 ensures that the feedback system can correct for nonlinearities. The signal throughput bandwidth of INA240 is 400 kHz with a gain of 20. The high bandwidth of the amplifier enables accurate current measurements with a flat response band up to 200 kHz and benefits in faster signal throughput for overcurrent detection. The INA240 has low maximum input offset voltage of 25 µV and a maximum gain error of 0.2%, allowing for smaller shunt resistance values to be used without sacrificing measurement accuracy.

Table 1-2 Alternate Device Recommendations
Device Optimized Parameter Performance Trade-Off

INA241

VCM: -5 V to 110 V, Bandwidth: 1 MHz, Vos: 12 µV Higher Iq
INA168 Bandwidth: 800 kHz, Package: SOT-23 Adjustable gain, External components
LMP8601 VCM: -22 V to 60 V Offset voltage: 1 mV, Bandwidth: 60 kHz
INA253 VCM: -4 V to 80 V,
Integrated low-inductive 2 mΩ, 3 nH shunt
±15 A
Table 1-3 Related Documents
Number Title
SBOA174 Current Sensing in an H-Bridge
SBOA176 Switching Power Supply Current Measurements
SBOA166 High-Side Drive, High-Side Solenoid Monitor With PWM Rejection

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2022, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale