Whenever using large input resistance (>10-Ω)
at CSA reference pins, the system engineer can follow Section 8 and make following
considerations:
- Is the reduced dynamic range large enough for
required system dynamic range?
- If ADC must be single-ended, can system perform
1-point offset calibration to negate VREF tolerance and CSA input
offset?
- Can ADC make a differential/pseudo-differential
measurement to negate VREF variation without need for 1-point
calibration?
- Furthermore, can
differential ADC and system perform a 1-point calibration to negate CSA
input offset error?
- How much can the input VCM change? For
single-stage CSAs, as VCM changes so can the effective
VREF voltage since current can flow from VCM through
input pins and to the REF pin. Thus, a fluctuating VCM of even a few
volts can further reduce dynamic range.