SLYA042 July   2024 FDC1004 , FDC1004-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. CSAs and Input Bias Stage
  6. CSA and Gain Error Factor
  7. Applications for Resistance at Input Pins of Current Sense Amplifiers
    1. 4.1 Input Resistance Design Considerations
  8. Applications for Input Resistance at Reference Pins of Current Sense Amplifiers
    1. 5.1 Bidirectional CSA and Applications
    2. 5.2 Driving CSA Reference Pin With High-Resistance Source Voltage
    3. 5.3 Input Resistance at Reference Pin Design Considerations
  9. Design Procedure and Error Calculation for External Input Resistance on CSA
    1. 6.1 Calculating eEXT for INA185A4 With 110Ω Input Resistors
  10. Design Procedure for Input Resistance on Capacitively-Coupled Current Sense Amplifier
    1. 7.1 Bench Verification of Input eEXT for Capacitively-Coupled Current Sense Amplifiers
  11. Design Procedure for Input Resistance at CSA Reference Pins
  12. Input Resistance Error Test with INA185 Over Temperature
    1. 9.1 Schematic
    2. 9.2 Methods
    3. 9.3 Theoretical Model
    4. 9.4 Data for INA185A4 with 110Ω Input Resistors
      1. 9.4.1 Data Calculations
    5. 9.5 Analysis
  13. 10Input Resistance Error Test with INA191 Over Temperature
    1. 10.1 Schematic
    2. 10.2 Methods
    3. 10.3 Theoretical Model
    4. 10.4 Data for INA191A4 With 2.2kΩ Input Resistors
      1. 10.4.1 Data Analysis
    5. 10.5 Analysis
  14. 11Derivation of VOS, EXT for a Single Stage Current Sense Amplifier (CSA)
  15. 12Summary
  16. 13References

Abstract

Resistive loading at the input pin (IN+ and IN-) and bias or reference pins (REF) of current sense amplifiers (CSA) can create significant error (eEXT) in the output measurement; however, this error can be calculated and managed to acceptable levels for low-accuracy, low-cost, or small form factor applications.

In this guide, CSAs with resistance at input and reference pins are designed, and tested over temperature. Two types of devices are tested. One device is a standard linear CSA (INA185) and the other device is a capacitively-coupled, high-input impedance CSA (INA191). Both devices are tested with and without input resistance over temperature to determine and verify the error generated solely from the input resistance.

 Current Sense Amplifier with External Resistance LoadingFigure 1-1 Current Sense Amplifier with External Resistance Loading