SLYA060 August 2022 TMAG5110 , TMAG5110-Q1 , TMAG5111 , TMAG5111-Q1
To prepare the TI-RSLK:
The following table shows the connections from the TI-RSLK to the LaunchPad after following these steps:
CC26x2 LaunchPad Pin Number | IO Name | Function1 |
---|---|---|
Pin 1 (Header J1) | 3V3 | Power. Must connect external wire from here to the 3V3 on the TI-RSLK |
Pin 9 ( Header J1) | DIO4 | ELA: OUT2 pin (direction) of TMAG511x on left wheel encoder. Must solder external wire from here to the ELA on the TI-RSLK. |
Pin 10 ( Header J1) | DIO5 | ERA: OUT2 pin (direction) of TMAG511x on right wheel encoder. Must solder external wire from here to the ERA on the TI-RSLK. |
Pin 11 (Header J2) | DIO15 | nSLPR: DRV8838 Motor driver nSLEEP pin on the right motor |
Pin 12 (Header J2) | DIO14 | ELB: OUT1 pin (speed) of TMAG511x on left wheel encoder |
Pin 13 (Header J2) | DIO13 | ERB: OUT1 pin (speed) of TMAG511x on right wheel encoder |
Pin 20 (Header J2) | GND | Board GND |
Pin 21 (Header J3) | 5V | |
Pin 22 (Header J3) | GND | Board GND. Must connect external wire from here to GND on the TI-RSLK. |
Pin 29 (Header J3) | DIO0 | DIR_L: DRV8838 Motor driver PH (direction) pin of the left motor |
Pin 30 (Header J3) | DIO1 | DIR_R: DRV8838 Motor driver PH (direction) pin of the right motor |
Pin 31 (Header J4) | DIO17 | nSLPL: DRV8838 Motor driver nSLEEP pin of the left motor |
Pin 39 (Header J4) | DIO6 | PWMR: DRV8838 Motor driver EN (PWM) pin of the right motor |
Pin 40 (Header J4) | DIO7 | PWML: DRV8838 Motor driver EN (PWM) pin of the left motor |
To connect the joystick, TMAG5273EVM, and CC26x2R1 LaunchPad together:
The following table shows the connections from the TMAG5273EVM to the LaunchPad after following these steps:
CC26x2 LaunchPad Pin Number | IO Name | Function1 |
---|---|---|
Pin 1 (Header J1) | 3V3 | Power. Must connect external wire from here to pin 6 (top row, third pin on left) of the TMAG5273EVM. |
Pin 9 (Header J1) | DIO4 | SCL I2C line. Must connect external wire from here to pin 10 (top row, fifth pin on left) of the TMAG5273EVM. |
Pin 10 (Header J1) | DIO5 | SDA I2C line. Must connect external wire from here to pin 10 (top row, last pin on left) of the TMAG5273EVM |
Pin 22 (Header J3) | GND | Board GND. Must connect external wire from here to pin 4 (top row, second pin on left) of the TMAG5273EVM. |