SLYA076 july 2023 TMAG5273
The TMAG5273 was designed with 3D printing in mind for rapid prototyping, so the parts all can easily be printed on a common hobby-grade 3D printer using PLA plastic. All of the demo parts were printed with PLA filament on a Prusa MK3S with a 0.4 mm nozzle.
Orient the 3D printed parts in your slicer as shown in Figure 3-12. Supports are recommended for the Liquid Level Inside Piece.stl under the float arm ring section as shown in green in Figure 3-12. The floats are printed as hollow as possible to achieve maximum float. The floats for the demo were printed with 3 perimeters and 10% infill. The hollow end part of the float can also be replaced with a foam piece or another buoyant material.