over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
Supply voltage, VS | | 6 | V |
Analog inputs, IN+, IN–(2)(4) | Differential (VIN+) – (VIN–) | –28 | 28 | V |
Common-mode(3) | GND – 0.3 | 28 |
Output voltage | GND – 0.3 | VS + 0.3 | V |
Maximum output current, IOUT | | 8 | mA |
Operating free-air temperature, TA | –55 | 150 | °C |
Junction temperature, TJ | | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) VIN+ and VIN– are the voltages at the IN+ and IN– pins, respectively.
(3) Input voltage at any pin can exceed the voltage shown if the current at that pin is limited to 5 mA.
(4) Sustained operation between 26 V and 28 V for more than a few minutes may cause permanent damage to the device.