SLYS018E April 2018 – February 2024 INA181-Q1 , INA2181-Q1 , INA4181-Q1
PRODUCTION DATA
The design requirements for the circuit shown in Figure 8-7, are listed in Table 8-3.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Power-supply voltage, VS | 5 V |
Bus supply rail, VCM | 12 V |
RSENSE power loss | < 450 mW |
Maximum sense current, IMAX | ±20 A |
Current sensing error | Less than 3.5% at maximum current, TJ = 25°C |
Small-signal bandwidth | > 100 kHz |