SLYS035A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
The TMAG5173-Q1 IC is based on the Hall-effect technology and precision mixed signal circuitry from Texas Instruments. The output signals (raw X, Y, Z magnetic data and temperature data) are accessible through the I2C interface.
The IC consists of the following functional and building blocks:
• The Power Management & Oscillator block contain a low-power oscillator, biasing circuitry, undervoltage detection circuitry, and a fast oscillator.
• The sensing and temperature measurement block contains the Hall biasing, Hall sensors with multiplexers, noise filters, integrator circuit, temperature sensor, and the ADC. The Hall-effect sensor data and temperature data are multiplexed through the same ADC.
• The Interface block contains the I2C control circuitry, ESD protection circuits, and all the I/O circuits. The TMAG5173-Q1 supports multiple I2C read frames along with integrated cyclic redundancy check (CRC).