SLYS035A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
The TMAG5173-Q1 will measure temperature from –40°C to 170°C. The temperature sensor data are stored in T_MSB_RESULT and T_LSB_RESULT registers. Figure 7-16 shows the sensor output stored in a 16-bit 2's complement format in two 8-bit registers. The data can be retrieved as 16-bit format combining both MSB and LSB registers, or as 8-bit format through the MSB register.
Use Equation 19 to calculate the measured temperature in degree Celsius for 16-bit data, and use Equation 21 to calculate the measured temperature for 8-bit data.
where