Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TMAG5328 Resistor and Voltage Adjustable, Low-Power Hall-Effect Switch
1 Features
- Supply range of 1.65V to 5.5V
- Operating temperature: –40°C to 125°C
- Adjustable BOP from
2mT to 15mT
- Using 2kΩ to 15kΩ
resistors
- or 160mV to 1200mV
voltage source
- Omnipolar Hall switch
- Push-pull
output
- Low power consumption
- 20Hz duty cycle (A1D
version): 1.4µA
- Continuous time (A1Z
version): 1.8mA
- Industry-standard SOT-23 package
and pinout