SLYS044B December   2021  – May 2024 TMAG5328

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Magnetic Characteristics
    7. 5.7 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Magnetic Flux Direction
      2. 6.3.2 Magnetic Response
      3. 6.3.3 Output Type
      4. 6.3.4 Sampling Rate
      5. 6.3.5 Adjustable Threshold
        1. 6.3.5.1 Adjustable Resistor
        2. 6.3.5.2 Adjustable Voltage
      6. 6.3.6 Hall Element Location
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Valid TMAG5328 Configurations
    2. 7.2 Typical Applications
      1. 7.2.1 Refrigerator Door Open/Close Detection
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Nomenclature
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The TMAG5328 device is a high precision, low-power, resistor adjustable Hall effect switch sensor operating at low voltage.

The external resistor sets the BOP value for device operation. By following a simple formula, users can calculate the resistor value needed to set up the right BOP value for their designs. The Hysteresis value is fixed and therefore the BRP value is defined as BOP-Hysteresis.

The adjustable threshold feature of the TMAG5328 can help users prototype designs quickly and make last minute modifications in case of unexpected changes, enabling reuse across different platforms.

When the applied magnetic flux density exceeds the BOP threshold, the device outputs a low voltage. The output stays low until the flux density decreases to less than BRP, and then the output drives a high voltage. By incorporating an internal oscillator, the device samples the magnetic field and updates the output at a rate of 20Hz (A1D version) for the lowest current consumption, or continuously (A1Z version). The TMAG5328 features an omnipolar magnetic response.

The device operates from a VCC range of 1.65V to 5.5V, and is packaged in a standard SOT-23-6 package.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TMAG5328 DBV (SOT-23, 6) 2.9mm × 2.8mm
For all available packages, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
TMAG5328 Typical Schematic Typical Schematic