SLYS050C June 2024 – June 2024 TMAG5131-Q1
PRODUCTION DATA
The TMAG5131-Q1 A1C, C1D, C5D, G1D, and H1D versions have a push-pull CMOS output which can drive a VCC or ground voltage level.
Versions: A1C, C1D, C5D, G1D, H1D |
The C7D version has an open-drain output. For this open-drain output version, an external pullup resistor must be used. Use Equation 1 to calculate the minimum resistance value required for this pullup resistor. Use 1mA as the IOL maximum for this device to achieve the VOL maximum specification listed in the data sheet. Generally, TI recommends to use a resistor with a 10kΩ nominal value.
Version: C7D |