SLYS054B March 2024 – August 2024 TMAG5213
PRODUCTION DATA
The TMAG5213 is a chopper-stabilized Hall sensor with a digital bipolar latched output for magnetic-sensing applications. The TMAG5213 device can be powered with a supply voltage between 2.5V and 28V.
The field polarity is defined as follows: a south pole near the marked side of the package is a positive magnetic field. A north pole near the marked side of the package is a negative magnetic field.
The output state is dependent on the magnetic field perpendicular to the package. A south pole near the marked side of the package causes the output to pull low (operate point, BOP), and a north pole near the marked side of the package causes the output to release (release point, BRP). Hysteresis is included in between the operate point and the release point, therefore magnetic-field noise does not accidentally trip the output.
An external pullup resistor is required on the OUT pin. The OUT pin can be pulled up to VCC, or to a different voltage supply to allow for ease of use with controller circuits.