SLYS054B March 2024 – August 2024 TMAG5213
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES (VCC) | ||||||
VCC | Operating power supply voltage | 2.5 | 28 | V | ||
ICC | Operating supply current | VCC = 2.5V to 28V, TA = 25°C | 2.7 | mA | ||
VCC = 2.5V to 28V, TA = 125°C | 3 | 3.5 | ||||
ton | Power-on time | AD, AG Versions | 35 | 50 | µs | |
OPEN-DRAIN OUTPUT (OUT) | ||||||
rDS(on) | FET on-resistance | VCC = 3.3V, IO = 10mA, TA = 25°C | 22 | Ω | ||
VCC = 3.3V, IO = 10mA, TA = 125°C | 36 | 50 | ||||
Ilkg(off) | Off-state leakage current | Output Hi-Z | 1 | µA | ||
PROTECTION CIRCUITS | ||||||
IOCP | Overcurrent protection level | OUT shorted VCC | 15 | 30 | 45 | mA |