SLYT803B october 2020 – october 2020 BQ24610 , BQ25713 , BQ25790 , LM66100 , LM74700-Q1
Because each parallel path of a 4S4P pack is a combination of four series cells (14.4 V to 16.8 V), the output voltage going to an ultrasound system (front- and back- end units) can be 12 V, 19 V or 24 V. To achieve one of these system voltages, each parallel path in the pack should have a DC-to-DC converter or controller stage (the latter for higher output currents). The converter or controller can be boost or buck-boost, depending on the requirements. In the 4S4P Li-ion battery pack example, a buck-boost controller will work well.