SLYT803B october 2020 – october 2020 BQ24610 , BQ25713 , BQ25790 , LM66100 , LM74700-Q1
Lithium batteries are dangerous. Depending on the battery capacity and number of cells, there are restrictions on their transportation by air—it is only permitted with a U.N. 38.3 certification according to the U.N. Manual of Tests and Criteria. International Air Transport Association Dangerous Goods Regulations specify the classification, marking, packing, labeling and documenting of dangerous shipments.
Designing a multibattery management system so that it is stackable helps meet shipping restrictions by enabling ultrasound scanner manufacturers to ship smaller-capacity batteries. By stacking these smaller batteries, designers can achieve a higher battery capacity which can provide longer back-up run times for equipment.