SLYT818 November   2021 LM74701-Q1 , LM74721-Q1

 

  1. Introduction
  2. Automotive reverse-battery protection with ideal diode controllers
  3. TVS-less automotive reverse-polarity protection using ideal diode controllers
  4. TVS-less ideal diode: mode of operation and working principle
  5. External MOSFET
  6. Output Capacitor (COUT)
  7. TVS-less ideal diode controller EMC performance
  8. Conclusion
  9. Related Websites
  10. 10Important Notice

TVS-less automotive reverse-polarity protection using ideal diode controllers

TI’s LM74701-Q1 and LM74721-Q1 ideal diode controller integrates a unique feature to achieve a TVS-less input reverse-polarity protection solution. The device operates an external MOSFET as an active clamp element to dissipate the energy of negative transient event described by ISO 7637-2 Pulse 1. During a ISO 7637-2 Pulse 1 transient event, where there is no output voltage holdup requirement, these devices regulate the voltage across the external FET to a pre-defined threshold by monitoring the voltage drop across the external MOSFET’s drain-to-source (VDS) pins and enabling the gate drive. The reverse current flows from the output capacitor back to the input source, and transient pulse energy dissipates across the MOSFET.

Figure 3-1 shows the ISO 7637-2 Pulse 1 operation differences between a standard ideal diode and a TVS-less ideal diode solution.

  • Input TVS diode D2 clamps ISO7637-2 Pulse 1 and dissipates pulse energy
  • Peak ISO7637 pulse current flows from TVS diode as shown by red arrows
  • External FET is operated as an active clamp element and dissipates ISO7637-2 Pulse 1 energy
  • Reverse current flows from output capacitor, FET back to the input source
  • Input is clamped at - (VCLAMP – VOUT)

Figure 3-1 ISO 7637-2 Pulse 1 comparison between TVS and TVS-less operation.