SLYT818 November 2021 LM74701-Q1 , LM74721-Q1
An ideal diode controller driving an N-channel MOSFET is a low-loss reverse-polarity protection solution that replaces traditional solutions based on power diodes and P-channel MOSFETs. Apart from providing protection against input polarity reversal, an input protection solution should also safeguard downstream electronic circuits from various system-level transient events. Automotive standards such as ISO 7637-2, VW 80000 (LV124) and ISO 16750-2 define such system-level transient events.
A typical application circuit comprises an ideal diode controller driving an N-channel MOSFET and an input-side TVS diode used to suppress various automotive EMC transients. The main purpose of the input-side TVS diode is to protect against automotive high-energy negative transient generated from the disconnection of supply from inductive loads and described by ISO7637-2 Pulse 1 transient event. As shown in Figure 2-1, voltage transients occur when current through inductive load is interrupted. As per ISO7637-2 standard, this transient event typically lasts for 2 ms (td) with amplitude (US) ranging from –75 V to –150 V. The total duration between two consecutive pulses is 200 ms (t2). There are other low energy, short-duration transient events defined by the ISO 7637-2 standard such as Pulse 2A, 3A, 3B caused by sudden switching and current interruption in the inductance of wiring harness. The input and output capacitors used in ideal diode protection circuit filters these short duration transients and do not impact overall system performance.
Most vehicles have a centralized load-dump clamp that, in the case of 12-V battery-powered vehicles, clamps the maximum transient voltage during a load-dump event to 35 V. But electronic circuits need protection from negative transients that occur when turning off of an inductive load. An input-side TVS diode clamps these transients within the safer limits so that electronic circuits can continue to operate without any damage.
Figure 2-2 shows a typical printed circuit board (PCB) for an ideal diode reverse-polarity protection solution and the contribution of the input TVS diode toward the total solution size. For space-constrained ECU designs such as ADAS cameras, Radar and LIDAR ECUs, and USB hubs, eliminating the input-side TVS diode and simultaneously ensuring robust system-level EMC performance has many advantages. Eliminating the input-side TVS diode also improves overall reliability, because there is no longer a need for a shunt component between the battery and ground line.
|
|