SLYT819 October 2021 BQ25980
Table 7-1 compares the power density among a traditional two-level buck converter, three-level buck converter [5] and switched-capacitor IC with similar input and output voltage ranges.
The power rating of the converters is limited by 1.4-W overall power loss. The DSBGA IC package is used for all of the topologies. The total solution size assumes an extra 20% for board layout in addition to the size of the IC and energy storage components. The switched-capacitor converter has four times higher power density compared to the two-level buck converter and 90% higher power density compared to the three-level buck converter.
Topology | Power Rating at 1.4-W Loss | IC Die Size | Inductor or Capacitor Size | Total Solution Size | Maximum Height | Power Density |
---|---|---|---|---|---|---|
Two-level buck [6] | 15 W | 7 mm2 | 17.6 mm2 | 30 mm2 | 1.2 mm | 0.42 W/mm3 |
Three-level buck [5] | 20 W | 6.1 mm2 | 5 mm2 | 14 mm2 | 1.2 mm | 1.19 W/mm3 |
Switched capacitor | 40 W | 9.6 mm2 | 7.7 mm2 | 22 mm2 | 0.8 mm | 2.26 W/mm3 |