SLYT830 June   2022

 

  1. 1Introduction
  2. 2Selecting CBulk capacitance
  3. 3Baby boost converter design considerations
  4. 4Design implementation and test results
  5. 5References

Selecting CBulk capacitance

The server front end PSU shown in Figure 1-1 generally consists of two stages: an AC/DC rectifier stage and an isolated DC/DC converter stage, with peak efficiency targets of >98.5% and >97.5%, respectively. In order for the isolated DC/DC stage to achieve an efficiency target >97.5%, the operational input voltage range of the isolated DC/DC converter (VBulk) generally has to be limited inside 320 V to 410 V (VBulk,max). Assuming a nominal bulk capacitor voltage (VBulk,nom) of 390 V, Equation 1 calculates the capacitance required for holding up 3 kW for 10 mS as:

Equation 1. C B u l k = 2 P O U T   ×   t h o l d u p V B u l k , n o m 2   -   V B u l k , m i n 2 = 2   ×   3   k W   ×   10   m S ( 390   V ) 2   -   ( 320   V ) 2 = 1.207   m F

Considering VBulk voltage ripple and capacitance tolerance, the system shown in Figure 1-1 would require a capacitor with over 1.3 mF of capacitance. It is notable that the capacitor energy used to hold up the output voltage after AC dropout is only 32.6% of the total energy stored in the bulk capacitor during normal operation.

Inserting a baby boost converter stage in between the AC/DC rectifier stage and the isolated DC/DC converter stage (as shown in Figure 2-1) makes it possible to turn off the bypass field-effect transistor (FET) and enable the baby boost converter to allow the charging of CBB to above 320 V from CBULK after AC dropout. VBulk can then go much lower than 320 V, thus requiring less capacitance on the bulk capacitor to hold the output voltage for the same amount of time.

Assuming that VBulk can go down to 240 V (VBulk,min) with the baby boost converter during the AC dropout period, using Equation 1 equates to a required CBULK of 635 μF, using 62% of the total capacitor energy.

Figure 2-1 Server PSU block diagram with a baby boost converter.