Human vital signs are usually measured through monitoring systems that historically have relied on wired connections to a patient’s body to report heart and breathing rates through a combination of electrocardiogram and oxygen saturation sensors. These sensors can be difficult to keep in constant contact with newborns, severely burned patients, those who suffer from epilepsy or patients in psychiatric wards. For those patients who are mobile, monitoring vital signs can be challenging as the patient moves around their home.
A millimeter-wave (mmWave) radar sensor can detect very fine movements, even from a patient’s chest. Since chest movements are affected by both breathing (fundamental frequency) and heart-rate movement (additional harmonics), the fine measurement of chest movements enables contactless measurement of vital signs.
The primary enabler of this functionality is the ability of the sensor to detect the position and speed of a patient’s chest through a combination of frequency modulated continuous wave (FMCW) sensing and multiple input, multiple output (MIMO) antenna radar systems.
The sensor can also detect movements in bed and inform caregivers of potential bed sores, or even monitor multiple patients at once, such as an elderly couple. Additionally, a mmWave sensor can detect a person falling and notify caregivers in real time.
One of the parameters to ensure accurate and repeatable measurements in FMCW systems is the chirp ramp linearity. Having the full analog chain integrated on a monolithic microwave integrated circuit not only decreases design-to-design variations, but also helps increase overall measurement linearity, since it is possible to perform effective monitoring and calibration over age and temperature.
Looking at the block diagram of the Texas Instruments (TI) IWR6843 in Figure 2-1, you can see that the only external component for the transmitter-receiver section is a standard 40-MHz crystal. Besides this external 40-MHz crystal, the IWR6843 offers full transmitter-receiver integration, with:
The IWR6843 also includes the full radio-frequency (RF) chain for the transmitter and receiver, including:
Having the full RF chain integrated on the MMIC system-on-a-chip enables a level of diagnostics capability required for functional safety.
Fully digital signal-chain processing integration on the IWR6843 offers:
Besides the die-level integration, a variant of the IWR6843, the IWR6843AOP, comes with antennas on the package, bringing further integration and reducing the printed circuit board (PCB) area for space-constrained applications or when PCB routing of RF signals is challenging.
FMCW provides the simplest modulation scheme to achieve wide range and high accuracy when measuring distance. FMCW also provides the mean for speed measurement in the radial dimension (the line between the radar and the target) – either a high speed, like that of a car, or a lower speed, like how a chest rises and falls while breathing. The tracking of such small movements is often referred to as Doppler or micro-Doppler detection.