SLYT844
September 2023
LMG3522R030
,
TMS320F280049C
1
1
Introduction
2
Topology overview
3
AC dropout technical challenges
4
AC dropout solution
5
Results
6
References
6
References
V2 Power Shelf Specification 6600W @ 12.6V DC (2+1) Redundant
. OPEN Compute Project. Facebook: Menlo Park, California, February 2015.
Fernandes, Ryan, and Olivier Trescases.
A Multimode 1-MHz PFC Front End With Digital Peak Current Modulation
. Published in IEEE Transactions on Power Electronics 31, no. 8 (August 2016): pp. 5694-5708. doi: 10.1109/TPEL.2015.2499194.
Lim, Shu Fan, and Ashwin M. Khambadkone.
A Multimode Digital Control Scheme for Boost PFC with Higher Efficiency and Power Factor at Light Load
. Published in 2012 Twenty-Seventh Annual IEEE Applied Power Electronics Conference and Exposition (APEC), pp. 291-298. doi: 10.1109/APEC.2012.6165833.
Huang, Long, Wenxi Yao, and Zhengyu Lu.
Interleaved Totem-Pole Bridgeless PFC Rectifier with ZVS and Low Input Current Ripple
. Published in 2015 IEEE Energy Conversion Congress and Exposition (ECCE), pp. 166-171. doi: 10.1109/ECCE.2015.7309684.
Liu, Zhengyang. 2017.
Characterization and Application of Wide-Band-Gap Devices for High Frequency Power Conversion
. Ph.D. dissertation, Virginia Polytechnic Institute and State University.
Kim, J.W., S.M. Choi, and K.T. Kim.
Variable On-Time Control of the Critical Conduction Mode Boost Power Factor Correction Converter to Improve Zero-Crossing Distortion
. Published in 2005 International Conference on Power Electronics and Drives Systems, pp. 1542-1546. doi: 10.1109/PEDS.2005.1619933.
Xu, Xiaojun, and Alex Q. Huang.
A Novel Closed Loop Interleaving Strategy of Multiphase Critical Mode Boost PFC Converters
. Published in 2008 Twenty-Third Annual IEEE Applied Power Electronics Conference and Exposition (APEC), pp. 1033-1038. doi: 10.1109/APEC.2008.4522849.
Neumayr, D., D. Bortis, E. Hatipoglu, J.W. Kolar, and G. Deboy.
Novel Efficiency-Optimal Frequency Modulation for High Power Density DC/AC Converter Systems
. Published in 2017 IEEE 3rd International Future Energy Electronics Conference and ECCE Asia (IFEEC 2017-ECCE Asia), pp. 834-839. doi: 10.1109/IFEEC.2017.7992148.
Rothmund, Daniel, Dominik Bortis, Jonas Huber, Davide Biadene, and Johann W. Kolar.
10 kV SiC-Based Bidirectional Soft-Switching Single-Phase AC/DC Converter Concept for Medium-Voltage Solid-State Transformers
. Published in 2017 IEEE 8th International Symposium on Power Electronics for Distributed Generation Systems (PEDG), pp. 1-8. doi: 10.1109/PEDG.2017.7972488.
Texas Instruments. n.d.
Variable-Frequency, ZVS, 5-kW, GaN-Based, Two-Phase Totem-Pole PFC Reference Design
. Texas Instruments reference design No. PMP40988. Accessed Dec. 27, 2022.
Texas Instruments. n.d.
C2000™ 32-Bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC™, CLB, PGAs, SDFM
. Accessed Dec. 27, 2022.
Texas Instruments. n.d.
Automotive 650-V 30-mΩ GaN FET with Integrated Driver, Protection and Temperature Reporting
. Accessed Dec. 27, 2022.