In any process control system, sensor transmitters collate data from pressure and temperature to flow and level, and relay this information to the programmable logic controller (PLC) or distributed control system.
These transmitters depend on the 4mA to 20mA signal to transmit data to the controller. Despite the emergence of standards such as IO-Link and Profibus, 4mA to 20mA offers resiliency over long distances, reliability, immunity to noise, and universal compatibility with every PLC system.
In this article, I will provide an overview of the 4mA to 20mA transmitter structure, its operating principles, and design alternatives for implementing this transmitter type using catalog semiconductor products.