SLYT847 May   2024 DAC161S997 , DAC8551 , TVS3301

 

  1.   1
  2. Introduction
  3. 4mA to 20mA transmitter basics
  4. 4mA to 20mA transmitter design aspects
  5. Design performance metrics
  6. Transmitter circuit implementations
  7. Dedicated loop converter
  8. Loop transmitter device
  9. MCU integrated DAC
  10. PWM-based DAC
  11. 10Stand-alone low power DAC
  12. 11Implementations Comparison
  13. 12Conclusion
  14. 13Related websites

Loop transmitter device

Another implementation uses a low-power DAC such as the DAC8551, followed by a dedicated loop transmitter such as the XTR115 with an integrated LDO, voltage reference and output amplifier. This approach minimizes noise and has less than 1% gain error.

There are a couple of limitations: the XTR115 operating temperature is limited to 85°C, and the integrated LDO has a maximum input of 36V. As an alternative, the XTR117 comes in a smaller package, consumes lower quiescent current, and operates at temperatures as high as 125°C. The XTR117’s integrated LDO works up to 40V. The XTR117 does not integrate a voltage reference, so counting an external reference, the solution becomes a three-device solution: an LDO, a DAC and a voltage reference, as shown in Figure 5.

 Two-wire 4mA to 20mA
                    transmitter using the XTR117. Figure 5 Two-wire 4mA to 20mA transmitter using the XTR117.