SLYT847
May 2024
DAC161S997
,
DAC8551
,
TVS3301
1
1
Introduction
2
4mA to 20mA transmitter basics
3
4mA to 20mA transmitter design aspects
4
Design performance metrics
5
Transmitter circuit implementations
6
Dedicated loop converter
7
Loop transmitter device
8
MCU integrated DAC
9
PWM-based DAC
10
Stand-alone low power DAC
11
Implementations Comparison
12
Conclusion
13
Related websites
13
Related websites
4-20mA Current Loop Transmitter Reference Design
Dual Sensor Measurement Using Single Current-Loop with FSK Modulation Reference Design
2-wire, 4-20mA Transmitter, EMC/EMI Tested Reference Design
High-Performance 16-bit PWM to 4- to 20-mA DAC for Field Transmitters
Designing High-Performance PWM DACs for Field Transmitters
Ultra-Low-Power, Low-Voltage, 2-Wire, 4- to 20-mA Loop Transmitter Using AFE881H1
Highly Accurate, Loop-Powered, 4mA to 20mA Field Transmitter With HART Modem Reference Design