SLYT847 May 2024 DAC161S997 , DAC8551 , TVS3301
One approach is to use a DAC such as the DAC161S997 data sheet with an integrated voltage reference and output amplifier. This solution consists of the DAC, a wide-input-voltage LDO and an NPN transistor, as shown in Figure 4. This implementation has 130µA of current consumption and excellent accuracy without calibration. The DAC161S997 has diagnostic functions to detect current-loop errors in case of low supply or high current loads, and signals an error-low current below 4mA.
The design is simple, with a few external components to ensure loop stability and limit inrush current. This approach has a maximum operating temperature of 105°C.