SLYT847 May   2024 DAC161S997 , DAC8551 , TVS3301

 

  1.   1
  2. Introduction
  3. 4mA to 20mA transmitter basics
  4. 4mA to 20mA transmitter design aspects
  5. Design performance metrics
  6. Transmitter circuit implementations
  7. Dedicated loop converter
  8. Loop transmitter device
  9. MCU integrated DAC
  10. PWM-based DAC
  11. 10Stand-alone low power DAC
  12. 11Implementations Comparison
  13. 12Conclusion
  14. 13Related websites

Conclusion

This selection process can help you decide the correct implementation when designing a 4mA to 20mA transmitter:

  • If you are building a safety system, and need the highest accuracy and lowest noise performance, or looking for a HART-enabled transmitter with power below 200µA, the AFE88101 and AFE881H1 should be your first choices.
  • The DAC161S997 implementation offers the lowest possible power and footprint, followed by the DAC8311 implementation, followed by the XTR117 implementation if prioritizing performance over power consumption.
  • For the lowest cost, choose the MSPM0G implementation. If its performance is not satisfactory, the next cost-optimized solution would be the PWM solution.