SLYT847 May   2024 DAC161S997 , DAC8551 , TVS3301

 

  1.   1
  2. Introduction
  3. 4mA to 20mA transmitter basics
  4. 4mA to 20mA transmitter design aspects
  5. Design performance metrics
  6. Transmitter circuit implementations
  7. Dedicated loop converter
  8. Loop transmitter device
  9. MCU integrated DAC
  10. PWM-based DAC
  11. 10Stand-alone low power DAC
  12. 11Implementations Comparison
  13. 12Conclusion
  14. 13Related websites

Transmitter circuit implementations

The difference between the implementations for the block diagram in Figure 2 lies in the integration approach. The bypass transistor is always a discrete component to enable better thermal management. All of the following implementations can support the HART protocol by adding a HART modem such as the DAC8740H.