SLYT847 May 2024 DAC161S997 , DAC8551 , TVS3301
Table 1 and Table 2 show each of the implementations, their suggested bill of materials (BOM) and their expected performance. The performance numbers are based on limited measurements.
MSPM0 DAC12 | PWM using M0 | XTR117 | |
---|---|---|---|
|
|
|
|
BOM | MSPM0G, TPS7B69, DAC8740H | TPS7A1601, REF3330, TLV2333, DAC8740H | XTR117, DAC8551A, REF3525 |
Compliance (volts) | 40 | 60 | 40 |
Resolution (bits) | 12 | 16 | 16 |
Linearity (LSBs) | 2 | <6 | 8 |
Effective resolution (bits) | 11 | 13.4 | 14 |
Accuracy | 1% full scale, 6uA | 1% full scale, 6uA | 0.7% full scale, 20uA |
Current (μA) | 425 | 240 | 440 |
Temperature (°C) | 125 | 125 | 105 |
Advantages | Low cost | Low cost, high resolution, low power | high resolution |
DAC161S997 | DAC8311 | AFE881H1 | |
---|---|---|---|
|
|
|
|
BOM | DAC161S997, TPS7A1601, DAC8740H (1) | DAC8311, REF3525, OPA391, TPS7B69, DAC8740H | AFE88101 (1), REF35125, OPA391, TPS7A1601 |
Compliance (volts) | 60V | 40 | 60 |
Resolution (bits) | 16 | 14 | 16 |
Linearity (LSBs) | 5 | 4 | 4 |
Effective resolution (bits) | 13.4 | 13.4 | 16 |
Accuracy | 0.01%, 1uA | 0.15% | 0.07% |
Current (μA) | 130 | 130 | 180 (240 w/intREF) |
Temperature (°C) | 105 | 125 | 125 |
Compliance (volts) | Ultra-low power, high resolution, high accuracy | Ultra-low power, low cost | high resolution and accuracy, low power, low voltage |