SLYU055A January 2020 – November 2020 TMAG5124
To download the bill of materials (BOM), see the design files at .
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer | Alternate Part Number | Alternate Manufacturer |
---|---|---|---|---|---|---|---|---|
C1, C2, C3, C4, C9, C11 | 6 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AECQ200 Grade 1, 0603 | 0603 | CGA3E2X7R1H104K080A A | TDK | - | - |
C10 | 1 | 1uF | CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | UMK107AB7105KA-T | Taiyo Yuden | - | - |
D1,D2 | 2 | Blue | LED, Blue, SMD | LED_0805 | 150080BS75000 | Wurth Elektronik | - | - |
D3 | 1 | Red | LED, Red, SMD | 3.2x1.6mm | 150120RS75000 | Wurth Elektronik | - | - |
H1-H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | - | - | |
J1 - J4,J6 | 5 | Terminal Block, 3.5mm, 2x1, Tin, TH | Receptacle, 3.5mm, 2x1, TH | 691214110002 | Wurth Elektronik | - | - | |
J5 | 1 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | - | - | |
MAG1 | 1 | MAGNET, CYLINDER, 1/8" X 1 1/2", N42, NI | D2X8 | KJMagnetics | - | - | ||
R1 | 1 | 3.00 | RES, 3.00, 1%, 0.25 W, 1206 | 1206 | RC1206FR-073RL | Yageo America | - | - |
R2, R3 | 2 | 10.0 | RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310R0FKEAHP | Vishay-Dale | - | - |
R4 | 1 | 3.0k | RES, 3.0 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-302-B-T5 | Susumu Co Ltd | - | - |
R5 | 1 | 10.5k | RES, 10.5 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD0710K5L | Yageo America | - | - |
R6, R8 | 2 | 1.50k | RES, 1.50 k, 1%, 0.1 W, 0603 | 0603 | ERJ-3EKF1501V | Panasonic | - | - |
R7, R9 | 2 | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale | - | - |
R10 | 1 | 243 | RES, 243, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603243RFKEA | Vishay-Dale | - | - |
SH-J1 | 1 | Shunt, 2.54mm, Gold, Black | Shunt, 2.54mm, Black | 60900213421 | Wurth Elektronik | |||
TP1-TP3 | 3 | Test Point, Compact, Red, TH | Red Compact Testpoint | 5005 | Keystone | - | - | |
TP4 | 1 | Test Point, Compact, Black, TH | Black Compact Testpoint | 5006 | Keystone | - | - | |
U1-U4 | 4 | TMAG5124, DBZ0003A (SOT-23-3) | DBZ0003A | TMAG5124DBZ | Texas Instruments | - | Texas Instruments | |
U9 | 1 | 36-V, High-Speed, Bi-Directional, Zero-Drift, Voltage-Output, Current-Shunt Monitor with MultiAlert High-Speed, Overcurrent Comparator, PW0014A (TSSOP-14) | PW0014A | INA303A1IPWR | Texas Instruments | INA303A1IPW | Texas Instruments | |
U10 |
1 | Automotive Catalog Single 2-Input Positive-AND Gate, DBV0005A (SOT-23-5) | DBV0005A | SN74AHC1G08QDBVRQ 1 | Texas Instruments | - | Texas Instruments | |
C6 - C8 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AECQ200 Grade 1, 0603 | 0603 | CGA3E2X7R1H104K080A A | TDK | ||
U5 - U8 | 0 | TMAG5124LPG, LPG0003A (TO-92-3) | TMAG5124LPG |
Texas Instruments | Texas Instruments |