SLYU058D May   2021  – February 2024 TMAG5173-Q1 , TMAG5273

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
    1. 1.1 Kit Contents
    2. 1.2 Related Documentation From Texas Instruments
  5. 2Hardware
    1. 2.1 Features
  6. 3Operation
    1. 3.1 Quick Start Setup
  7. 4EVM Operation
    1. 4.1 Setup
      1. 4.1.1 Driver Installation
      2. 4.1.2 Firmware
        1. 4.1.2.1 Updating Firmware on SCB
      3. 4.1.3 GUI Setup and Usage
        1. 4.1.3.1 Initial Setup
        2. 4.1.3.2 GUI Operation
    2. 4.2 Rotate and Push Demo
    3. 4.3 Joystick Demo
    4. 4.4 Direct EVM Serial Communication
  8. 5Circuitry
    1. 5.1 TMAG5x73 EVM Components
    2. 5.2 SCB LEDs
  9. 6Schematics, PCB Layout, and Bill of Materials
    1. 6.1 Schematics
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials
  10. 7Revision History

SCB LEDs

Three LEDs on the SCB board are used to indicate status:

  • LED D5 is a green LED that is ON whenever the USB is connected to the SCB, which also powers the SCB and any connected TMAG5x73 devices.
  • LED D1 is a green LED that indicates that the TMAG5x73 EVM firmware is loaded on the board and the EVM is not in DFU mode. If the EVM enters DFU mode, whether through software or hardware, this LED is turned off while the LED D5 remains on.