SLYU062 February   2022

 

  1.   Trademarks
  2. 1Overview
  3. 2Hardware
  4. 3Operation
  5. 4Schematics, PCB Layout, and Bill of Materials

Overview

The HALL-HINGE-EVM is composed of various 3D printed structures which combine to assist with evaluation of lid closure detection. The sensor and magnet positions are independently adjustable to demonstrate the flexibility of Hall-effect sensors in this function type.

Table 1-1 Operating Conditions

Product

Voltage Range

TMAG5231B1

1.65 V - 5.5 V

Kit Contents

Table 1-2 lists the contents of the EVM kit. Contact the nearest Texas Instruments Product Information Center if any component is missing.

Table 1-2 Kit Contents

Item

Quantity

Description

Hall-Hinge-EVM

1

Evaluation module with TMAG5231B1

SENS093_Arm

1

Hinge Arm for magnet mount

SENS093_Track

1

Hinge Track for sensor Mount

SENS093_Bracket

1

Bracket to hold B222 magnet in SENS093 Slider

SENS093_Slider

1

Adjustable slider for magnet mounted to SENS093_Arm

SENS093_Protractor

1

Optional protractor with 1° increments for angle measurements

SENS093_Sensor

2

Sliding mount for Hall-Hinge-EVM to position on SENS093_Track

B222

1

Magnet, 1/8" Cube, N42

Related documentation from Texas Instruments

This user's guide is available from the TI website under literature number SLYU062. Any letter appended to the literature number corresponds to the document revision that is current at the time of the writing of this document. Newer revisions are available from www.ti.com or the Texas Instruments' Literature Response Center at (800) 477-8924 or the Product Information Center at (972) 644-5580. When ordering, identify the document by both title and literature number. lists documentation related to the EVM. Click the links in Table 1-3 for further information. The device name links to the product web folder on www.ti.com. The literature number links to the document PDF.

Table 1-3 Related Documentation

Document Title

Document Literature Number

TMAG5231 Datasheet

SLYS042

3D Printed Files

SLYU062.zip

Hall-Adapter-EVM User's Guide

SLYU043