SLYY231A March 2024 – March 2024 BQ25171-Q1 , BQ25622 , BQ25638 , LMQ66430-Q1 , LMR36502 , TPS37-Q1 , TPS62903-Q1 , TPSM365R15
1 The importance of nano-IQ in different power applications | The need to improve battery life with every device generation is increasing, driving
requirements to lower IQ. |
2 Achieving nano IQ in industrial BMS monitors | By switching to power modes where essential functions of the device is enabled only
when needed, and utilizing circuit level innovations to reduce IQ. |
3 Achieving nano IQ in voltage supervisors | Nano-IQ is required to enable longer battery life, for always-on
monitoring, while at the same time low latency is required for rapid fault
reporting. |