SLYY235
June 2024
DRV7308
1
Overview
At a glance
How GaN increases inverter efficiency
Motor performance improvement with GaN power switches
Design considerations when using GaN in motor drives
Impact on system efficiency
Impact on audible noise
Conducted and radiated emission considerations
Impact on solution size
Protected and reliable system designs
Conclusion
Additional resources
Additional resources
DRV7308 Three Phase 650V, 5A, GaN Intelligent Power Module Data Sheet
GaN IPM portfolio
Learn more about
TI GaN technology
Influence of PWM Switching Frequency and Modulation Index on the Iron Losses and Performance of Slot-Less Permanent Magnet Motors
Wide Bandgap Devices in AC Electric Drives: Opportunities and Challenges