SNAA358A January 2022 – March 2022 LMX2820
The measured performance of combining two LMX2820 is completed on the TIDA-010230 reference design which incorporates two LMX2820 devices on the board. The devices share an external reference frequency. Figure 2-1 shows the block diagram of the set-up.
As an example, the LMX2820 is tuned to 5.6 GHz. This is a fundamental VCO frequency within the device. Figure 2-2 shows the phase noise plot of each LMX device independently and then summed together.
To get a feel for the expected performance improvement, Table 2-1 shows the average phase noise improvement by decade.
100 Hz - 1 kHz | 0.27 dB |
1 kHz - 10 kHz | 1.15 dB |
10 kHz -100 kHz | 1.81 dB |
100 kHz - 1 MHz | 2.14 dB |
1 MHz- 10 MHz | 2.98 dB |