SNAA361A april 2022 – may 2023 LMX2820
The LMX2820 is a low phase noise RF synthesizer. The device offers additional features for cases where improved phase noise performance is needed. This note characterizes the inherent phase noise performance of the LMX2820 with varying PFD frequencies and reference sources. This analysis is used as a baseline to compare against the improvement topologies. The first option uses an external VCO instead of the internal one. This facilitates a higher-Q, lower phase noise VCO at the expense of tuning range. The second option uses an external mixer to bypass the internal N-divider. This eliminates the PLL phase noise degradation that the internal divider introduces. Combining both techniques with a superior reference yields the ultimate realizable phase noise performance.