SNAA361A april 2022 – may 2023 LMX2820
The LMX2820 RF synthesizer inherently provides excellent phase noise performance and operates up to 22 GHz; however, there are cases that need improved phase noise performance. The LMX2820 offers a couple of different topologies to improve synthesizer phase noise. One technique bypasses the internal voltage-controlled oscillator (VCO) and uses an external one. This introduces a superior low phase noise VCO while maintaining the programming features of the PLL device. The second technique uses an external mixer to down-convert the RF frequency to the PFD (Phase Frequency Detector) frequency. This bypasses the internal feedback dividers which are one of the sources for degraded PLL phase noise.