SNAA362 November   2022 LMK6C , LMK6D , LMK6H , LMK6P

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2BAW Technology Overview
  5. 3BAW Oscillator Integration
  6. 4Crystal Oscillators
  7. 5Summary Comparison Between LMK6C/D/P/H BAW Oscillator and Quartz Oscillator
    1. 5.1 Flexibility
    2. 5.2 Temperature Stability
    3. 5.3 Phase Noise Performance
    4. 5.4 Power Supply Noise Immunity
    5. 5.5 Mechanical Robustness
  8. 6Conclusion

Temperature Stability

Crystal tend to have a high dependability on temperature, with the frequency varying significantly as temperature increases. Supporting a 25-ppm part at extended industrial grade (115°C LVCMOS/105°C differential), is not possible without adding some temperature compensation circuitry. LMK6C/D/P/H BAW oscillator meets ±10 ppm budget across full temperature range.

GUID-20220911-SS0I-T63D-JCRK-MHCX9DXBTHNB-low.pngFigure 5-1 BAW Oscillator Frequency Stability Over Temperature