BAW is a micro-resonator technology that enables the integration of high-precision and ultra-low jitter clocks directly into packages that contain other circuits. In the LMK6C and CDC6CLVCMOS oscillator families, BAW is integrated with a co-located precision temperature sensor, a ultra-low jitter, low power output divider, a single-ended LVCMOS output driver, and a small power-reset-clock management system consisting of several low noise LDOs.
Figure 1 shows the structure of the the BAW resonator technology. The structure includes a thin layer of piezoelectric film sandwiched between metal films and other layers that confine the mechanical energy. The BAW utilizes this piezoelectric transduction to generate a vibration.
Devices | Type | Key Features |
---|---|---|
CDC6C |
Low-Power LVCMOS Oscillator |
Standard frequencies between 1MHz and 200MHz, ± 50ppm frequency accuracy, 1ps RMS jitter |
LMK6C | Ultra-low
Jitter LVCMOS Oscillator |
Any frequency between 1MHz to 200MHz, ± 25ppm frequency accuracy, 200fs RMS jitter |
LMK1C1104 | 1:4 LVCMOS buffer | 1.8V - 3.3V supply, ultra-low additive jitter of 20 fs |
The LMK6C and CDC6C BAW oscillators can be used in factory automation applications to clock the Ethernet or USB controller interface as well as the backplane MPU and FPGA as shown in Figure 2.
The BAW oscillator has three key benefits: high-grade reliability, superb performance, and flexibility in many use-cases.
The BAW oscillator provides:
20 - 30 times higher MTBF (mean time before failure) compared to crystal oscillators (XOs)
The ultra-low jitter LMK6C LVCMOS BAW oscillator has a typical rms jitter of 200fs and a maximum rms jitter of 500fs. CDC6C, a lower power solution, has a typical rms jitter of 400fs and a maximum rms jitter of 1ps.
For standard frequency outputs, CDC6C offers low power (7mA typical), and is available in four standard oscillator packages, including the industry smallest DLY (1.6mm x 1.2mm). CDC6C supports any supply voltage between 1.8V and 3.3V.
For non-standard or custom output frequencies, LMK6C can achieve any frequency between 1MHz-200MHz using a high-performance fractional output divider (FOD). LMK6C is also an excellent choice for applications that require more stringent phase noise or jitter requirements.
Both the CDC6C and LMK6C oscillator families offer layout advantages compared to passive crystals. Crystals require several passive components to tune the resonant frequency and maintain oscillation. In comparison, active oscillators such as the CDC6C or LMK6C only require a single capacitor for power supply filtering, simplifying the BOM and reducing the layout area required. Additionally, parasitic capacitance from PCB traces does not affect the frequency accuracy of an active oscillator which allows placement much farther away from the receiver compared to crystal.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2024, Texas Instruments Incorporated