SNAA374A November 2022 – December 2024 LMK6C , LMK6D , LMK6H , LMK6P
Figure 1 shows the structure of the the BAW resonator technology. The structure includes a thin layer of piezoelectric film sandwiched between metal films and other layers that confine the mechanical energy. The BAW utilizes this piezoelectric transduction to generate a vibration.
Building automation systems maximize safety, robustness and reliability at a scalable level. To obtain better performance in applications such as IP camera, Video surveillance, and HVAC, a complex and reliable network of accurate clock data is required.
In advanced building automation systems such as the ones listed above, the following performance metrics are required:
In Building automation systems, the CDC6C and LMK6C BAW oscillators can be used as a reference clock for the following devices:
Devices | Frequencies |
---|---|
Audio | 12.288MHz/24.576MHz |
100M Ethernet | 25MHz |
MCU | 16MHz/25MHz |
Image Sensor | 37.125MHz/54MHz |
SoC system clock | 48MHz/50MHz |
WIFI/BLE | 38.4MHz/48MHz |
HDMI/SDI | 297MHz |
Gb Ethernet | 125MHz |
For all of the frequencies listed above, jitter performance, reliability, and stability are key performance factors. All of these metrics can be met with a BAW oscillator solution.
Figure 6 shows the typical block diagrams for IP-Camera and HVAC systems. For IP-Camera applications, the BAW oscillator can be used as a reference clock for the ASIC, MCU, Image Sensor, Audio Codec, HDMI/SDI, and Ethernet PHYs. For HVAC systems, the BAW oscillator can be used as a reference to the WIFI/BLE, MCU, FPGA, and Ethernet PHYs.
Devices | Type | Function | Key Features |
---|---|---|---|
LMK6C/D/P/H | Ultra-low Jitter Oscillator (LVCMOS, LVDS, LVPECL, and HCSL output formats) | Reference clock for ASIC, MCU, Image Sensor, Audio Codec, HDMI/SDI, and Ethernet PHYs | Any frequency between 1MHz to 400MHz, ± 25ppm frequency accuracy, 200fs RMS jitter |
CDC6C | Low-Power LVCMOS Oscillator | Reference clock for ASIC, MCU, Image Sensor, Audio Codec, and Ethernet PHYs | Standard frequencies between 250kHz and 200MHz, ± 50ppm frequency accuracy, 1 ps RMS jitter |
LMK1Cxxxx | 1:x LVCMOS buffer | Fan out to clock MCU, PHYs, and HDMI/SDI | 1.8V - 3.3V supply, ultra-low additive jitter of 20 fs |
TPL5010 | Nanotimer | Ultra-Low Power System Timer with Power Gating Functionality | 1.8V to 5.5V supply, 35nA typical current consumption |