SNAA379A July   2023  – September 2024 LMK6C , LMK6D , LMK6P

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2DLE, DLF Packages for TI LMK6x Oscillators
  6. 3Universal Land Patterns for 6-pin DLE and DLF Packages
    1. 3.1 Reliability Tests
  7. 4Conclusion
  8. 5Revision History

Reliability Tests

Figure 3-5 and Figure 3-6 show that there are no overhangs for TI's LMK6D/P/H BAW oscillators. The universal land patterns were extensively tested with TI LMK6D/P/H oscillators in both 3.2mm × 2.5mm DLE and 2.5mm × 2.0mm DLF sizes. Board level reliability (BLR) tests run with IPC9701 TC2 standards showed over 3,500 completed cycles with no failure. Thus, the universal land patterns are dependable, causing no issues in boards and systems.

 6-Pin, 3.2mm × 2.5mm DLE Universal Land Pattern
                                                  Overlaid With TI LMK6D/P/H DLE Device Lead
                                                  Frames Figure 3-5 6-Pin, 3.2mm × 2.5mm DLE Universal Land Pattern Overlaid With TI LMK6D/P/H DLE Device Lead Frames

 6-Pin, 2.5mm × 2.0mm DLF Universal Land Pattern Overlaid With TI LMK6D/P/H DLF Device Lead Frames

Figure 3-6 6-Pin, 2.5mm × 2.0mm DLF Universal Land Pattern Overlaid With TI LMK6D/P/H DLF Device Lead Frames